IESNA:LM-63-2002
[TEST]P1460440
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/09/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-P-PB2D-8540-U-T2R
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 2 SQUARES AT 695MA 85CRI 4000k FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (20) 4000k CCT, 85 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.79A 94.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]85
[_SEARCH_COLORTEMP]4000k
[_THDi]6.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10774.8
TILT=NONE
20 -1 1 37 22 1 1 0.6667 0.3333 0.0000
1.000 1 94.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
1492.6 1590.4 1749.4 1966.4 2201.7 2455.1 2705.3 2973.7 3220.5 3541.9 3878.2 4234.4 4534.2 4786.0 4908.6 4907.0 
4791.0 4572.3 4285.7 3883.2 3396.1 2682.1 1986.3 1444.6 1052.0 773.7 604.7 490.4 414.2 342.9 281.6 223.6 160.7 92.8 
21.5 1.7 0.0 
1492.6 1588.7 1759.4 1951.5 2200.0 2453.5 2718.5 2972.0 3248.7 3538.6 3886.5 4241.0 4539.2 4772.8 4923.5 4921.9 
4810.9 4587.2 4295.7 3918.0 3392.8 2721.9 2077.4 1444.6 1045.3 768.7 609.6 497.0 415.8 347.9 278.3 222.0 152.4 92.8 
23.2 1.7 0.0 
1492.6 1590.4 1754.4 1961.5 2180.1 2443.5 2700.3 2937.2 3205.6 3498.8 3831.8 4171.4 4471.3 4699.9 4870.5 4903.7 
4820.8 4618.7 4327.1 3994.2 3532.0 2897.5 2296.1 1678.2 1214.3 858.1 661.0 526.8 444.0 377.7 301.5 243.5 165.7 
97.7 26.5 1.7 0.0 
1492.6 1598.7 1742.8 1926.7 2143.7 2375.6 2620.8 2857.7 3122.8 3372.9 3679.4 3987.5 4284.1 4527.6 4713.1 4800.9 
4767.8 4592.2 4355.3 4091.9 3692.6 3213.9 2615.8 1983.0 1476.1 1076.8 795.2 617.9 508.6 419.1 352.9 291.6 210.4 
132.5 33.1 3.3 0.0 
1492.6 1582.1 1716.3 1880.3 2074.1 2287.8 2508.2 2728.5 2962.1 3203.9 3445.8 3744.0 4004.1 4265.8 4471.3 4600.5 
4635.3 4570.7 4393.4 4159.8 3894.8 3548.5 3086.3 2554.5 1933.3 1433.0 1076.8 821.7 622.9 502.0 407.5 324.7 245.2 
157.4 46.4 3.3 0.0 
1492.6 1573.8 1681.5 1820.6 1983.0 2156.9 2345.8 2561.2 2779.8 2985.3 3210.6 3440.8 3686.0 3924.6 4148.2 4323.8 
4438.1 4458.0 4381.8 4239.3 4014.0 3768.9 3492.2 3144.3 2599.3 2026.1 1459.5 1055.3 793.5 611.3 477.1 374.4 278.3 
180.6 66.3 3.3 0.0 
1492.6 1557.2 1638.4 1737.8 1881.9 2036.0 2193.4 2372.3 2559.5 2743.4 2932.3 3150.9 3334.8 3548.5 3780.5 3975.9 
4133.3 4255.9 4308.9 4290.7 4179.7 4005.8 3790.4 3588.3 3386.2 3048.2 2574.4 1971.4 1386.6 931.0 656.0 472.1 
326.4 208.7 76.2 3.3 0.0 
1492.6 1535.7 1590.4 1679.8 1780.9 1905.1 2034.4 2161.9 2317.6 2485.0 2667.2 2844.4 3023.4 3194.0 3396.1 3606.5 
3793.7 3977.6 4141.6 4249.3 4322.2 4320.5 4234.4 4086.9 3952.7 3889.8 3888.1 3773.8 3435.9 2814.6 1996.3 
1265.7 675.9 359.5 116.0 5.0 0.0 
1492.6 1519.1 1563.9 1618.5 1699.7 1777.6 1890.2 1994.6 2115.5 2251.4 2408.8 2549.6 2693.7 2864.3 3021.7 3218.9 
3397.8 3580.0 3788.7 3982.6 4201.2 4408.3 4598.8 4741.3 4863.9 4926.8 4935.1 4915.2 4810.9 4456.4 3783.8 
2781.5 1633.4 781.9 195.5 6.6 0.0 
1492.6 1507.5 1544.0 1585.4 1643.4 1717.9 1804.1 1900.2 2001.2 2112.2 2234.8 2370.7 2503.2 2644.0 2783.2 2943.8 
3102.9 3263.6 3429.2 3611.5 3828.5 4072.0 4340.4 4641.9 4955.0 5244.9 5510.0 5579.6 5350.9 4706.5 3734.1 
2735.1 1587.1 806.8 210.4 6.6 0.0 
1492.6 1504.2 1535.7 1575.5 1621.8 1693.1 1772.6 1860.4 1958.1 2059.2 2178.5 2287.8 2417.0 2547.9 2687.1 2826.2 
2977.0 3119.5 3261.9 3425.9 3621.4 3846.7 4096.9 4391.8 4711.5 5042.8 5319.5 5448.7 5253.2 4632.0 3644.6 
2663.9 1610.3 778.6 208.7 6.6 0.0 
1492.6 1497.6 1520.8 1552.3 1602.0 1661.6 1731.2 1812.4 1900.2 1986.3 2087.4 2195.0 2299.4 2422.0 2541.3 2663.9 
2791.4 2904.1 3000.2 3117.8 3253.6 3396.1 3593.3 3803.6 4065.4 4317.2 4550.8 4651.8 4554.1 4085.3 3354.7 
2443.5 1524.1 783.6 187.2 6.6 0.0 
1492.6 1495.9 1510.9 1537.4 1580.4 1635.1 1704.7 1774.3 1853.8 1941.6 2031.0 2123.8 2216.6 2314.3 2417.0 2513.1 2612.5 
2698.7 2741.7 2811.3 2880.9 2955.4 3056.5 3172.5 3333.2 3495.5 3649.6 3778.8 3740.7 3367.9 2736.8 1935.0 
1138.1 594.7 169.0 6.6 0.0 
1492.6 1481.0 1494.3 1514.2 1553.9 1603.6 1669.9 1732.8 1805.7 1883.6 1958.1 2026.1 2095.6 2150.3 2210.0 2254.7 2287.8 
2306.0 2294.4 2286.2 2281.2 2284.5 2297.8 2322.6 2359.1 2422.0 2460.1 2408.8 2145.3 1648.4 1159.6 707.4 409.2 
256.8 101.1 5.0 0.0 
1492.6 1472.8 1479.4 1499.3 1537.4 1592.0 1655.0 1716.3 1780.9 1848.8 1903.5 1956.5 1986.3 2014.5 2036.0 2037.7 2022.8 
2002.9 1963.1 1918.4 1860.4 1789.2 1696.4 1585.4 1466.1 1328.6 1166.3 974.1 743.8 533.4 362.8 270.0 200.5 140.8 58.0 3.3 
0.0 
1492.6 1474.4 1479.4 1499.3 1535.7 1588.7 1648.4 1703.0 1762.7 1812.4 1850.5 1878.6 1885.3 1878.6 1860.4 1827.3 1774.3 
1709.7 1626.8 1529.1 1411.5 1267.3 1103.3 934.3 767.0 616.3 506.9 415.8 346.2 296.5 255.1 212.0 164.0 102.7 38.1 3.3 0.0 
1492.6 1467.8 1472.8 1494.3 1534.0 1585.4 1641.7 1688.1 1736.2 1770.9 1792.5 1790.8 1770.9 1737.8 1684.8 1613.6 1532.4 
1439.6 1335.3 1202.7 1047.0 873.0 720.6 586.5 490.4 422.4 384.3 354.5 324.7 289.9 251.8 217.0 160.7 97.7 36.4 1.7 0.0 
1492.6 1459.5 1469.4 1494.3 1532.4 1582.1 1625.2 1673.2 1706.3 1724.6 1729.5 1706.3 1664.9 1605.3 1532.4 1446.2 1353.5 1242.5 
1100.0 947.6 796.8 662.7 558.3 477.1 430.7 405.9 387.7 361.1 329.7 294.9 265.1 223.6 157.4 97.7 24.8 1.7 0.0 
1492.6 1459.5 1461.2 1487.7 1530.7 1572.2 1615.2 1650.0 1676.5 1684.8 1678.2 1648.4 1588.7 1512.5 1424.7 1330.3 1225.9 1088.4 941.0 
798.5 666.0 563.3 483.7 440.7 422.4 407.5 387.7 367.8 336.3 306.5 273.3 213.7 142.5 76.2 9.9 1.7 0.0 
1492.6 1454.5 1459.5 1486.0 1522.5 1565.5 1603.6 1631.8 1655.0 1658.3 1643.4 1605.3 1537.4 1452.9 1355.1 1255.7 1124.9 980.7 849.9 
719.0 603.0 510.2 453.9 435.7 427.4 414.2 404.2 382.7 354.5 319.7 266.7 183.9 104.4 53.0 3.3 1.7 0.0 
1492.6 1449.6 1454.5 1479.4 1515.8 1557.2 1590.4 1616.9 1636.8 1640.1 1625.2 1580.4 1504.2 1419.7 1317.0 1211.0 1066.9 927.7 796.8 
679.2 571.5 493.7 445.6 437.4 442.3 434.0 432.4 404.2 376.1 344.6 271.7 159.0 71.2 21.5 0.0 0.0 0.0 
1492.6 1447.9 1456.2 1476.1 1512.5 1552.3 1587.1 1613.6 1633.4 1636.8 1618.5 1577.1 1500.9 1419.7 1313.7 1202.7 1053.6 917.8 785.2 
675.9 568.2 490.4 445.6 439.0 445.6 435.7 434.0 407.5 386.0 359.5 280.0 167.3 31.5 0.0 0.0 0.0 0.0 
